,Model##other##,Design Supply Air Flow##hvac_air_flow##cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Sensible Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Refrigerant Used##other##,Length##length##inches,Width##length##inches,Height##length##inches,Cooling Stages##other##,Compressor Type##other##,Compressor Quantity##other##,Heating Stages##other##,Supply Air Connection Offset Left##length##inches,Supply Air Connection Offset Bottom##length##inches,Supply Air Connection Height##hvac_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Return Air Connection Offset Left##length##inches,Return Air Connection Offset Bottom##length##inches,Return Air Connection Height##hvac_duct_size##inches,Return Air Connection Width##hvac_duct_size##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Economizer##other##,Refrigerant Charge##force##pounds,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Left##length##inches,Base Rail Height##length##inches,Base Rail Wall Thickness##length##inches,Family Load Status##other##,Include Clearance##Other##
6 Ton,MPS-006,2400,73000,53900,R-410A,93.68,58.75,44,1,SCROLL,1,1,32.06,7.22,12,28,4.44,7.22,34,14,60,18,48,0,18,0,11.93,1,5.56,27.27,3.81,2,Valid - Type loaded via type catalog,1
7.5 Ton,MPS-007,2800,85000,66100,R-410A,93.68,58.75,44,2,SCROLL,1,1,32.06,7.22,12,28,4.44,7.22,34,14,60,18,48,0,18,0,11.93,1,5.56,27.27,3.81,2,Valid - Type loaded via type catalog,1
8 Ton,MPS-008,3200,97000,74000,R-410A,93.68,58.75,44,2,SCROLL,2,1,32.06,7.22,12,28,4.44,7.22,34,14,60,18,48,0,18,0,10.41,1,5.56,27.27,3.81,2,Valid - Type loaded via type catalog,1
10 Ton,MPS-010,4000,118000,88800,R-410A,93.68,58.75,44,2,SCROLL,2,1,32.06,7.22,12,28,4.44,7.22,34,14,60,18,48,0,18,0,11.3,1,5.56,27.27,3.81,2,Valid - Type loaded via type catalog,1
12.5 Ton,MPS-012,5000,148000,107600,R-410A,93.68,58.75,44,2,SCROLL,2,1,32.06,7.22,12,28,4.44,7.22,34,14,60,18,48,0,18,0,9.95,1,5.56,27.27,3.81,2,Valid - Type loaded via type catalog,1